Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m12/durchmesserbereich_fussplatte_51_70mm/medium_load_solid_steel_base_5_asmtab.prj},{NB=MOVET+45815409(hoch0)},{TYP=45815409},{BESTNR=4061408090709},{LODLEVEL=hoch},{ANG=0.0},{BES=M12x125},{A=19},{B=125},{D=63},{CH=14},{F=M12},{M=12},{G=11.5},{H=144},{SL=18000},{INFO=Download-Link},{TYPX=15409},{ANGX=0,[-2.5:2.5]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15400_15412_g.pdf},{PPATH=../../stahl_parts/medium_load_parts/medium_load_solid_steel_base_5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
SL
Machine foot load
[N]
45815407
4061408090662
M12x50
19
50
63
14
M12
11.5
69
18000
45815408
4061408090686
M12x100
19
100
63
14
M12
11.5
119
18000
45815409
4061408090709
M12x125
19
125
63
14
M12
11.5
144
18000
45815407/G
4061408090679
M12x50
19
50
63
14
M12
11.5
69
18000
45815408/G
4061408090693
M12x100
19
100
63
14
M12
11.5
119
18000
45815409/G
4061408090716
M12x125
19
125
63
14
M12
11.5
144
18000
相應設備
No related equipment available
Code