Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m10/durchmesserbereich_fussplatte_51_70mm/medium_load_solid_steel_base_2_hole_asmtab.prj},{NB=MOVET+45815481(hoch0)},{TYP=45815481},{BESTNR=4061408089154},{LODLEVEL=hoch},{ANG=0.0},{BES=M10x100},{A=19},{B=100},{D=63},{CH=14},{F=M10},{M=10},{G=11.5},{H=119},{SL=18000},{INFO=Download-Link},{TYPX=15481},{ANGX=0,[-2.5:2.5]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15480_15490_g.pdf},{PPATH=../../stahl_parts/medium_load_parts/medium_load_solid_steel_base_2_hole_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
SL
Machine foot load
[N]
45815480
4061408089123
M10x50
19
50
63
14
M10
11.5
69
18000
45815481
4061408089154
M10x100
19
100
63
14
M10
11.5
119
18000
45815480/G
4061408089130
M10x50
19
50
63
14
M10
11.5
69
18000
45815481/G
4061408089147
M10x100
19
100
63
14
M10
11.5
119
18000
相應設備
No related equipment available
Code