Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m30/durchmesserbereich_fussplatte_111_130mm/medium_load_solid_steel_base_2_hole_asmtab.prj},{NB=MOVET+45815532(hoch0)},{TYP=45815532},{BESTNR=4061408019779},{LODLEVEL=hoch},{ANG=0.0},{BES=M30x225},{A=26},{B=225},{D=120},{CH=30},{F=M30},{M=30},{G=16.0},{H=251},{SL=45000},{INFO=Download-Link},{TYPX=15532},{ANGX=0,[-2.5:2.5]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15521_15532_g.pdf},{PPATH=../../stahl_parts/medium_load_parts/medium_load_solid_steel_base_2_hole_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
SL
Machine foot load
[N]
45815530
4061408091775
M30x125
26
125
120
30
M30
16.0
151
45000
45815531
4061408017850
M30x175
26
175
120
30
M30
16.0
201
45000
45815532
4061408019779
M30x225
26
225
120
30
M30
16.0
251
45000
45815530/G
4061408091782
M30x125
26
125
120
30
M30
16.0
151
45000
45815531/G
4061408091799
M30x175
26
175
120
30
M30
16.0
201
45000
45815532/G
4061408091805
M30x225
26
225
120
30
M30
16.0
251
45000
相應設備
No related equipment available
Code