Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m20/durchmesserbereich_fussplatte_91_110mm/medium_load_solid_steel_base_2_hole_asmtab.prj},{NB=MOVET+45815514(hoch0)},{TYP=45815514},{BESTNR=4061408037407},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x175},{A=25},{B=175},{D=100},{CH=20},{F=M20},{M=20},{G=16.0},{H=200},{SL=30000},{INFO=Download-Link},{TYPX=15514},{ANGX=0,[-2.5:2.5]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15509_15520_g.pdf},{PPATH=../../stahl_parts/medium_load_parts/medium_load_solid_steel_base_2_hole_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
SL
Machine foot load
[N]
45815513
4061408028917
M20x125
25
125
100
20
M20
16.0
150
30000
45815514
4061408037407
M20x175
25
175
100
20
M20
16.0
200
30000
45815513/G
4061408086139
M20x125
25
125
100
20
M20
16.0
150
30000
45815514/G
4061408086146
M20x175
25
175
100
20
M20
16.0
200
30000
相應設備
No related equipment available
Code