Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m14/durchmesserbereich_fussplatte_20_50mm/heavy_duty_line_solid_steel_base_asmtab.prj},{NB=MOVET+45810706(hoch0)},{TYP=45810706},{BESTNR=4061408041008},{LODLEVEL=hoch},{ANG=0.0},{BES=M14x125},{A=28},{B=125},{D=50},{CH=14},{F=M14},{M=14},{G=16.0},{H=153},{H1=156},{SL=15000},{INFO=Download-Link},{TYPX=10706},{ANGX=0,[-15:15]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10678_10707.pdf},{PPATH=../../stahl_parts/heavy_duty_parts/heavy_duty_line_solid_steel_base_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
H1
H-Total height
[mm]
SL
Machine foot load
[N]
45810698
4061408040926
M14x25
28
25
50
14
M14
16.0
53
56
15000
45810700
4061408040940
M14x50
28
50
50
14
M14
16.0
78
81
15000
45810702
4061408040964
M14x75
28
75
50
14
M14
16.0
103
106
15000
45810704
4061408040988
M14x100
28
100
50
14
M14
16.0
128
131
15000
45810706
4061408041008
M14x125
28
125
50
14
M14
16.0
153
156
15000
45810699
4061408040933
M14x25
28
25
50
14
M14
16.0
53
56
15000
45810701
4061408040957
M14x50
28
50
50
14
M14
16.0
78
81
15000
45810703
4061408040971
M14x75
28
75
50
14
M14
16.0
103
106
15000
45810705
4061408040995
M14x100
28
100
50
14
M14
16.0
128
131
15000
45810707
4061408041015
M14x125
28
125
50
14
M14
16.0
153
156
15000
相應設備
No related equipment available
Code