Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_massiv/durchmesser_spindel_m14/durchmesserbereich_fussplatte_20_50mm/heavy_duty_line_solid_base_asmtab.prj},{NB=MOVET+45810486(hoch0)},{TYP=45810486},{BESTNR=4061408039449},{LODLEVEL=hoch},{ANG=0.0},{BES=M14x125},{A=28},{B=125},{D=50},{CH=14},{F=M14},{M=14},{G=16},{H=153},{H1=0},{SL=15000},{INFO=Download-Link},{TYPX=10486},{ANGX=0,[-15:15]},{VER=2},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10458_10487.pdf},{PPATH=../../edelstahl_maschinenfuesse/heavy_duty_parts/heavy_duty_line_solid_base_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
H1
H-Total height
[mm]
SL
Maschine foot load
[N]
45810478
4061408039364
M14x25
28
25
50
14
M14
16
53
0
15000
45810480
4061408039388
M14x50
28
50
50
14
M14
16
78
0
15000
45810482
4061408039401
M14x75
28
75
50
14
M14
16
103
0
15000
45810484
4061408039425
M14x100
28
100
50
14
M14
16
128
0
15000
45810486
4061408039449
M14x125
28
125
50
14
M14
16
153
0
15000
45810479
4061408039371
M14x25
28
25
50
14
M14
16
53
56
15000
45810481
4061408039395
M14x50
28
50
50
14
M14
16
78
81
15000
45810483
4061408039418
M14x75
28
75
50
14
M14
16
103
106
15000
45810485
4061408039432
M14x100
28
100
50
14
M14
16
128
131
15000
45810487
4061408012695
M14x125
28
125
50
14
M14
16
153
156
15000
相應設備
No related equipment available
Code