Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m12/durchmesserbereich_fussplatte_71_90mm/steel_conveyors_line_m12_d83_asmtab.prj},{NB=MOVET+45818521(hoch0)},{TYP=45818521},{BESTNR=4061408100019},{LODLEVEL=hoch},{ANG=0.0},{BES=M12x150},{A=30},{B=150},{D=83},{CH=10},{F=M12},{M=12},{G=18},{H=180},{H1=183},{SL=13000},{INFO=Download-Link},{TYPX=18521},{ANTISLIP=3},{PLATE=1},{D1=54.000},{HOLE=8.500},{PPATH=../../parts/steel_conveyors_line_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/18500_18549.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45818512
4061408099986
M12x50
30
50
83
10
M12
18
80
80
13000
45818513
4061408099979
M12x50
30
50
83
10
M12
18
80
83
13000
45818516
4061408100002
M12x100
30
100
83
10
M12
18
130
130
13000
45818517
4061408099993
M12x100
30
100
83
10
M12
18
130
133
13000
45818520
4061408100026
M12x150
30
150
83
10
M12
18
180
180
13000
45818521
4061408100019
M12x150
30
150
83
10
M12
18
180
183
13000
45818660
4061408101108
M12x50
35
50
83
10
M12
25
85
85
14000
45818661
4061408101092
M12x50
35
50
83
10
M12
25
85
88
14000
45818664
4061408101122
M12x100
35
100
83
10
M12
25
135
135
14000
45818665
4061408101115
M12x100
35
100
83
10
M12
25
135
138
14000
45818668
4061408101146
M12x150
35
150
83
10
M12
25
185
185
14000
45818669
4061408101139
M12x150
35
150
83
10
M12
25
185
188
14000
相應設備
No related equipment available
Code