Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m30/durchmesserbereich_fussplatte_111_130mm/steel_conveyors_line_m30_d123_asmtab.prj},{NB=MOVET+45818657(hoch0)},{TYP=45818657},{BESTNR=4061408101023},{LODLEVEL=hoch},{ANG=0.0},{BES=M30x250},{A=36},{B=250},{D=123},{CH=26},{F=M30},{M=30},{G=22},{H=286},{H1=290},{SL=25000},{INFO=Download-Link},{TYPX=18657},{ANTISLIP=4},{PLATE=1},{D1=87.000},{HOLE=12.500},{PPATH=../../parts/steel_conveyors_line_asmtpl.prj},{LINK=LINK}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45818644
4061408100972
M30x100
36
100
123
20
M30
22
136
136
25000
45818645
4061408100965
M30x100
36
100
123
20
M30
22
136
140
25000
45818648
4061408100996
M30x150
36
150
123
26
M30
22
186
186
25000
45818649
4061408100989
M30x150
36
150
123
26
M30
22
186
190
25000
45818652
4061408101016
M30x200
36
200
123
26
M30
22
236
236
25000
45818653
4061408101009
M30x200
36
200
123
26
M30
22
236
240
25000
45818656
4061408101030
M30x250
36
250
123
26
M30
22
286
286
25000
45818657
4061408101023
M30x250
36
250
123
26
M30
22
286
290
25000
45818814
4061408102006
M30x100
41
100
123
26
M30
29
141
141
35000
45818815
4061408101993
M30x100
41
100
123
26
M30
29
141
145
35000
45818818
4061408102020
M30x150
41
150
123
26
M30
29
191
191
35000
45818819
4061408102013
M30x150
41
150
123
26
M30
29
191
195
35000
45818822
4061408102044
M30x200
41
200
123
26
M30
29
241
241
35000
45818823
4061408102037
M30x200
41
200
123
26
M30
29
241
245
35000
45818826
4061408102068
M30x250
41
250
123
26
M30
29
291
291
35000
45818827
4061408102051
M30x250
41
250
123
26
M30
29
291
295
35000
相應設備
No related equipment available
Code