Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m16/durchmesserbereich_fussplatte_111_130mm/steel_conveyors_line_m16_123_asmtab.prj},{NB=MOVET+45818609(hoch0)},{TYP=45818609},{BESTNR=4061408100439},{LODLEVEL=hoch},{ANG=0.0},{BES=M16x200},{A=34},{B=200},{D=123},{CH=13},{F=M16},{M=16},{G=22},{H=234},{H1=238},{SL=18000},{INFO=Download-Link},{TYPX=18609},{ANTISLIP=4},{PLATE=1},{D1=87.000},{HOLE=12.500},{PPATH=../../parts/steel_conveyors_line_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/18600_18657.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45818600
4061408100408
M16x100
34
100
123
13
M16
22
134
134
18000
45818601
4061408100392
M16x100
34
100
123
13
M16
22
134
138
18000
45818604
4061408100422
M16x150
34
150
123
13
M16
22
184
184
18000
45818605
4061408100415
M16x150
34
150
123
13
M16
22
184
188
18000
45818608
4061408100446
M16x200
34
200
123
13
M16
22
234
234
18000
45818609
4061408100439
M16x200
34
200
123
13
M16
22
234
238
18000
45818770
4061408101788
M16x100
39
100
123
13
M16
29
139
139
35000
45818771
4061408093571
M16x100
39
100
123
13
M16
29
139
143
35000
45818774
4061408101801
M16x150
39
150
123
13
M16
29
189
189
35000
45818775
4061408101795
M16x150
39
150
123
13
M16
29
189
193
35000
45818778
4061408101825
M16x200
39
200
123
13
M16
29
239
239
35000
45818779
4061408101818
M16x200
39
200
123
13
M16
29
239
243
35000
相應設備
No related equipment available
Code