미리보기 - 생성
프리뷰
견적
3D
2D

CAD모델 선택
MOVET+NFLW20215MBB
HELP_VARIABLE
Company
MOVET
Description
NFLW - Flange bearings 2-hole
Bill of material
MOVET+NFLW20215MBB
TYP
Type
NFLW202
BESTNR
Order-No.
4061408143948
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
15 mm
A
114 mm
E
90.0 mm
B
65 mm
G
11.4 mm
L
27 mm
S
11 mm
I
15.4 mm
X
52 mm
Z
5 mm
GEWICHT
Weight
0.25 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
18 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
blue
관련장비
    사용 가능한 관련 장비가 없습니다.
암호