Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408124725
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408124725
TYP
Type
45824602/EB
BESTNR
Order No.
4061408124725
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M12X75
A
minimum installation height maschine-bottom
29 mm
B
usable thread lenght
75 mm
D
base
50 mm
CH
regulation key
14 mm
F
thread
M12
G
height base
19 mm
H
total height
104
SL
maschine foot load
4000 N
INFO
Download link
Download link
相應設備
    No related equipment available
Code