Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+4061408121823
HELP_VARIABLE
Company
MOVET
Description
TBLW - Pillow block bearing
Bill of material
MOVET+4061408121823
TYP
Type
TBLW206
BESTNR
Order-No.
4061408121823
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
30 mm
H
42.9 mm
B
42.5 mm
W
84 mm
E
76.2 mm
A
101.0 mm
S
Thread
M10
X
72 mm
Z
5 mm
GEWICHT
Weight
0.51 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
30
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
blue
関連機器
    利用可能な関連機器はありません
Code