Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408119288
Company
MOVET
Description
TEKNOCLEAN Vulcanized
Bill of material
MOVET+4061408119288
TYP
Type
45827058
BESTNR
Order No.
4061408119288
LODLEVEL
Level of detail
High
Low
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M20
B
usable thread lenght
200 mm
D
base
150 mm
SW
regulation key
17 mm
G
height base
35 mm
A
minimum installation height maschine-bottom
48 mm
D1
bushing
30 mm
D2
total height bushing
85 mm
CH
regulation key bushing
26 mm
H2
min position bushing
183
H1
total height
248
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available