Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408118854
HELP_VARIABLE
Company
MOVET
Description
SPA - Pillow block bearing
Bill of material
MOVET+4061408118854
TYP
Type
SPA206JIS
BESTNR
Order-No.
4061408118854
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
30 mm
H
42.9 mm
A
94.0 mm
E
66.0 mm
L
38 mm
W
86 mm
R
16 mm
S
Thread
M14
GEWICHT
Weight
1.25 kg
M
Thread
M14
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available