Preview - Generation
Preview
Quotation
3D
2D
Please wait until the preview is generated.

CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
MOVET+45870072/B(high0)
HELP_VARIABLE
Company
MOVET
Description
Quarter-turn lock stainless steel, angled IP67
Bill of material
MOVET+45870072/B(high0)
TYP
Type
45870072/B
BESTNR
Order no.
4061408114764
LODLEVEL
Level of detail
ROT
Rotation
DES
Description
Turning bolt 90 ° type B, stainless steel, Ø 28 mm
H
High
22
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available