Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+4061408114382
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line screw with through hole 2
Bill of material
MOVET+4061408114382
TYP
Type
45819110Z
BESTNR
Order No.
4061408114382
LODLEVEL
Level of detail
BES
Description
VITE M36x3 mm
H1
Total height
135 mm
H2
Total height
15 mm
H
Total height
116 mm
CH
regulation key
41 mm
D1
Hole diameter
22 mm
F
thread
36x3 mm
SL
maschine foot load
90000 N
INFO
Download link
Download link
関連機器
    利用可能な関連機器はありません
Code