Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+4061408114139
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø159 with 2 bores
Bill of material
MOVET+4061408114139
TYP
Type
45812426/G
BESTNR
Order No.
4061408114139
LODLEVEL
Level of detail
BES
Description
M20x100
A
Minimum installation height machine-bottom
32 mm
B
Usable thread lenght
100 mm
D
Ø-Base
159 mm
CH
Regulation key
24 mm
F
Ø-Thread
M20
G
H-Height base
23 mm
H1
H-Total height
132 mm
SL
Machine foot load
50000 N
INFO
Download link
Download link
関連機器
    利用可能な関連機器はありません
Code