Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408113880
HELP_VARIABLE
Company
MOVET
Description
STL - Take up unit bearing
Bill of material
MOVET+4061408113880
TYP
Typ
STL208
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
40 mm
A
171 mm
I
38 mm
D
22 mm
H
106 mm
E
130 mm
S
35 mm
T
102 mm
V
146 mm
W
95 mm
GEWICHT
Weight
2.46 kg
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC Stainless steel
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available