User Profile Desktop
Preview - Generation
Preview
Quotation
Please wait until the preview is generated.

CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
MOVET+4061408112739
HELP_VARIABLE
Company
MOVET
Description
Stainless steel nut 3-A with silicone gasket
Bill of material
MOVET+4061408112739
TYP
Type
458DDM10I/3A
BESTNR
Order no.
4061408112739
LODLEVEL
Level of detail
DES
Description
Dome-nut inox D25 ES.17 M10 Gasket-silicone blue
D
Diameter Ø
25 mm
CH
Width across flats
ES.17 mm
F
Thread
M10
H
15 mm
H1
23 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available