User Profile Desktop
Previews
Please wait until the preview is generated.
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
MOVET+4061408112692
HELP_VARIABLE
Company
MOVET
Description
Stainless steel nut 3-A with silicone gasket
Bill of material
MOVET+4061408112692
TYP
Type
458DDM4I/3A
BESTNR
Order no.
4061408112692
LODLEVEL
Level of detail
DES
Description
Dome-nut inox D15 ES.10 M4 Gasket-silicone blue
D
Diameter Ø
15
CH
Width across flats
ES.10
F
Thread
M4
H
8
H1
12
INFO
Download-Link
Download-Link
Related Equipment