Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408111848
Company
MOVET
Description
3A HeavyLoad with Vulcanized base
Bill of material
MOVET+4061408111848
TYP
Type
45827393/3A
BESTNR
Order No.
4061408111848
LODLEVEL
Level of detail
High
Low
POS
Position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
ANG
Angle
E
Regulation Stroke
40 mm
F
thread
M30
B
usable thread lenght
135 mm
D
base
120 mm
CH1
regulation key
26 mm
G
height base
27 mm
A
minimum installation height maschine-bottom
55 mm
D1
bushing
42 mm
D2
total height bushing
60 mm
CH2
regulation key bushing
36 mm
H2
min position bushing
116
H3
top position bushing
156
H1
total height
190
SL
maschine foot load
80000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available