Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408111688
Company
MOVET
Description
3A HeavyLoad with Vulcanized base
Bill of material
MOVET+4061408111688
TYP
Type
45827347/3A
BESTNR
Order No.
4061408111688
LODLEVEL
Level of detail
High
Low
POS
Position
ANG
Angle
E
Regulation Stroke
55 mm
F
thread
M20
B
usable thread lenght
142 mm
D
base
80 mm
CH1
regulation key
17 mm
G
height base
22 mm
A
minimum installation height maschine-bottom
50 mm
D1
bushing
30 mm
D2
total height bushing
70 mm
CH2
regulation key bushing
26 mm
H2
min position bushing
120
H3
top position bushing
175
H1
total height
192
SL
maschine foot load
45000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available