Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408111466
Company
MOVET
Description
3A HeavyLoad with Vulcanized base and Mounting holes
Bill of material
MOVET+4061408111466
TYP
Type
45827403F/3A
BESTNR
Order No.
4061408111466
LODLEVEL
Level of detail
High
Low
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M36
B
usable thread lenght
235 mm
D
base
120 mm
CH1
regulation key
32 mm
G
height base
27 mm
A
minimum installation height maschine-bottom
55 mm
D1
bushing
50 mm
D2
total height bushing
85 mm
CH2
regulation key bushing
45 mm
H2
min position bushing
191
H3
top position bushing
256
H1
total height
290
I
86 mm
SL
maschine foot load
80000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available