Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408111152
Company
MOVET
Description
3A HeavyLoad with Mounting holes
Bill of material
MOVET+4061408111152
TYP
Type
45827394F/3A
BESTNR
Order No.
4061408111152
LODLEVEL
Level of detail
High
Low
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M30
B
usable thread lenght
185 mm
D
base
120 mm
CH1
regulation key
26 mm
G
height base
23 mm
A
minimum installation height maschine-bottom
51 mm
D1
bushing
42 mm
D2
total height bushing
85 mm
CH2
regulation key bushing
36 mm
H2
min position bushing
137
H3
top position bushing
202
H1
total height
236
I
86 mm
SL
maschine foot load
80000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available