Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408111091
HELP_VARIABLE
Company
MOVET
Description
3A HeavyLoad with Mounting holes
Bill of material
MOVET+4061408111091
TYP
Type
45827382F/3A
BESTNR
Order No.
4061408111091
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
70 mm
F
thread
M16
B
usable thread lenght
190 mm
D
base
120 mm
CH1
regulation key
13 mm
G
height base
23 mm
A
minimum installation height maschine-bottom
51 mm
D1
bushing
24 mm
D2
total height bushing
85 mm
CH2
regulation key bushing
20 mm
H2
min position bushing
137
H3
top position bushing
207
H1
total height
241
I
86 mm
SL
maschine foot load
40000 N
INFO
Download link
Download link
相應設備
    No related equipment available
Code