Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408111008
Company
MOVET
Description
3A HeavyLoad
Bill of material
MOVET+4061408111008
TYP
Type
45827370/3A
BESTNR
Order No.
4061408111008
LODLEVEL
Level of detail
High
Low
POS
Position
ANG
Angle
E
Regulation Stroke
70 mm
F
thread
M24
B
usable thread lenght
190 mm
D
base
100 mm
CH1
regulation key
20 mm
G
height base
21 mm
A
minimum installation height maschine-bottom
49 mm
D1
bushing
35 mm
D2
total height bushing
85 mm
CH2
regulation key bushing
30 mm
H2
min position bushing
135
H3
top position bushing
205
H1
total height
239
SL
maschine foot load
55000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available