Preview - Generation

CAD model selection
Add for comparison
MOVET+4061408110971
Company
MOVET
Description
3A HeavyLoad
Bill of material
MOVET+4061408110971
TYP
Type
45827364/3A
BESTNR
Order No.
4061408110971
LODLEVEL
Level of detail
High
Low
POS
Position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
ANG
Angle
E
Regulation Stroke
45 mm
F
thread
M20
B
usable thread lenght
140 mm
D
base
100 mm
CH1
regulation key
17 mm
G
height base
21 mm
A
minimum installation height maschine-bottom
49 mm
D1
bushing
30 mm
D2
total height bushing
60 mm
CH2
regulation key bushing
26 mm
H2
min position bushing
110
H3
top position bushing
155
H1
total height
189
SL
maschine foot load
45000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available