Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408110766
Company
MOVET
Description
3A HeavyLoad
Bill of material
MOVET+4061408110766
TYP
Type
45827398/3A
BESTNR
Order No.
4061408110766
LODLEVEL
Level of detail
High
Low
POS
Position
ANG
Angle
E
Regulation Stroke
40 mm
F
thread
M36
B
usable thread lenght
135 mm
D
base
120 mm
CH1
regulation key
32 mm
G
height base
23 mm
A
minimum installation height maschine-bottom
51 mm
D1
bushing
50 mm
D2
total height bushing
60 mm
CH2
regulation key bushing
45 mm
H2
min position bushing
112
H3
top position bushing
152
H1
total height
186
SL
maschine foot load
80000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available