미리보기 - 생성
프리뷰
견적
3D
2D

CAD모델 선택
MOVET+4061408110247
HELP_VARIABLE
Company
MOVET
Description
3A Vulcanized
Bill of material
MOVET+4061408110247
TYP
Type
45827174/3A
BESTNR
Order No.
4061408110247
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M30
B
usable thread lenght
185 mm
D
base
100 mm
CH1
regulation key
26 mm
G
height base
28 mm
A
minimum installation height maschine-bottom
56 mm
D1
bushing
42 mm
D2
total height bushing
85 mm
CH2
regulation key bushing
36 mm
H2
min position bushing
142
H3
top position bushing
207
H1
total height
241
SL
maschine foot load
25000 N
INFO
Download link
Download link
관련장비
    사용 가능한 관련 장비가 없습니다.
암호