Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408110100
HELP_VARIABLE
Company
MOVET
Description
3A HeavyLoad with Vulcanized base and Mounting holes
Bill of material
MOVET+4061408110100
TYP
Type
45827411F/3A
BESTNR
Order No.
4061408110100
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
45 mm
F
thread
M20
B
usable thread lenght
140 mm
D
base
150 mm
CH1
regulation key
17 mm
G
height base
31 mm
A
minimum installation height maschine-bottom
59 mm
D1
bushing
30 mm
D2
total height bushing
60 mm
CH2
regulation key bushing
26 mm
H2
min position bushing
120
H3
top position bushing
165
H1
total height
199
I
110 mm
SL
maschine foot load
45000 N
INFO
Download link
Download link
相應設備
    No related equipment available
Code