Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408109890
HELP_VARIABLE
Company
MOVET
Description
3A Vulcanized
Bill of material
MOVET+4061408109890
TYP
Type
45827106/3A
BESTNR
Order No.
4061408109890
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
45 mm
F
thread
M16
B
usable thread lenght
140 mm
D
base
50 mm
CH1
regulation key
13 mm
G
height base
20 mm
A
minimum installation height maschine-bottom
48 mm
D1
bushing
24 mm
D2
total height bushing
60 mm
CH2
regulation key bushing
20 mm
H2
min position bushing
109
H3
top position bushing
154
H1
total height
188
SL
maschine foot load
5000 N
INFO
Download link
Download link
相應設備
    No related equipment available
Code