Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408108725
Company
MOVET
Description
Heavy duty line - Solid steel base Ø120 with 2 bores
Bill of material
MOVET+4061408108725
TYP
Type
45812318/G
BESTNR
Order No.
4061408108725
LODLEVEL
Level of detail
High
Low
BES
Description
M20x150
A
Minimum installation height machine-bottom
31 mm
B
Usable thread lenght
150 mm
D
Ø-Base
120 mm
CH
Regulation key
24 mm
F
Ø-Thread
M20
G
H-Height base
22 mm
H1
H-Total height
181 mm
SL
Machine foot load
45000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available