Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+45825886/F(hoch0)
HELP_VARIABLE
Company
MOVET
Description
Steel Vulcanized with Mounting strap M16, Ø60
Bill of material
MOVET+45825886/F(hoch0)
TYP
Type
45825886/F
BESTNR
Order No.
4061408107605
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16X200
A
Minimum installation height maschine-bottom
32 mm
B
Usable thread lenght
200 mm
D
Base
60 mm
CH
Regulation key
16 mm
F
Thread
M16
G
Height base
22 mm
H
Total height
232 mm
I
45 mm
SL
Maschine foot load
7000 N
相應設備
    No related equipment available
Code