Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+45826028(hoch0)
HELP_VARIABLE
Company
MOVET
Description
Vulcanized steel M14, Ø80
Bill of material
MOVET+45826028(hoch0)
TYP
Type
45826028
BESTNR
Order No.
4061408107445
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14x150
A
Minimum installation height maschine-bottom
35 mm
B
Usable thread lenght
150 mm
D
Base
80 mm
CH
Regulation key
14 mm
F
Thread
M14
G
Height base
25 mm
H
Total height
185
SL
Maschine foot load
10000 N
INFO
Download link
Download link
相應設備
    No related equipment available
Code