Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+45826042(hoch0)
HELP_VARIABLE
Company
MOVET
Description
Vulcanized steel M16, Ø80
Bill of material
MOVET+45826042(hoch0)
TYP
Type
45826042
BESTNR
Order No.
4061408107414
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x200
A
Minimum installation height maschine-bottom
35 mm
B
Usable thread lenght
200 mm
D
Base
80 mm
CH
Regulation key
16 mm
F
Thread
M16
G
Height base
25 mm
H
Total height
235
SL
Maschine foot load
10000 N
INFO
Download link
Download link
関連機器
    利用可能な関連機器はありません
Code