Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+45825890(hoch0)
Company
MOVET
Description
Vulcanized steel M20, Ø60
Bill of material
MOVET+45825890(hoch0)
TYP
Type
45825890
BESTNR
Order No.
4061408107360
LODLEVEL
Level of detail
High
Low
ANG
Angle
-5
-4
-3
-2
-1
0
1
2
3
4
5
BES
Description
M20X75
A
Minimum installation height maschine-bottom
33 mm
B
Usable thread lenght
75 mm
D
Base
60 mm
CH
Regulation key
20 mm
F
Thread
M20
G
Height base
22 mm
H
Total height
108
SL
Maschine foot load
7000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available