Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408107070
Company
MOVET
Description
Stainless Steel Vulcanized with Mounting strap
Bill of material
MOVET+4061408107070
TYP
Type
45824910/F
BESTNR
Order No.
4061408107070
LODLEVEL
Level of detail
High
Low
ANG
Angle
BES
Description
M20X75
A
minimum installation height maschine-bottom
35 mm
B
usable thread lenght
75 mm
D
base
60 mm
CH
regulation key
17 mm
F
thread
M20
G
height base
22 mm
H
total height
110 mm
I
45 mm
SL
maschine foot load
7000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available