Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408106837
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408106837
TYP
Type
45824918
BESTNR
Order No.
4061408106837
LODLEVEL
Level of detail
High
Low
ANG
Angle
BES
Description
M20X175
A
minimum installation height maschine-bottom
35 mm
B
usable thread lenght
175 mm
D
base
60 mm
CH
regulation key
17 mm
F
thread
M20
G
height base
22 mm
H
total height
210
SL
maschine foot load
7000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available