Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408106684
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408106684
TYP
Type
45824710
BESTNR
Order No.
4061408106684
LODLEVEL
Level of detail
High
Low
ANG
Angle
BES
Description
M14X75
A
minimum installation height maschine-bottom
32 mm
B
usable thread lenght
75 mm
D
base
60 mm
CH
regulation key
14 mm
F
thread
M14
G
height base
22 mm
H
total height
107
SL
maschine foot load
7000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available