Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408104994
Company
MOVET
Description
Plastic line base Ø83 FIX
Bill of material
MOVET+4061408104994
TYP
Type
45812633/12
BESTNR
Order No.
4061408104994
LODLEVEL
Level of detail
High
Low
ANG
Angle
BES
Description
M12x75
A
Minimum installation height maschine-bottom
36 mm
B
Usable thread lenght
75 mm
D
Base
83 mm
CH
Regulation key
14 mm
F
Thread
M12
G
Height base
28 mm
H
Total height
111
H1
total height
114
SL
Maschine foot load
15000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available