Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408104253
HELP_VARIABLE
Company
MOVET
Description
SP - Pillow block bearing
Bill of material
MOVET+4061408104253
TYP
Type
SP205
BESTNR
Order-No.
4061408104253
LS
Bearing insert
PNS
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
H
36.5 mm
A
140 mm
E
105.0 mm
L
38 mm
S1
13 mm
S2
19 mm
G
16 mm
W
70 mm
GEWICHT
Weight
0.94 kg
M
Bore for
M10
MG
Material Gehäuse
Stainless steel
WINKEL
Angle
°
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available