Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408103799
Company
MOVET
Description
TEKNOCLEAN HeavyLoad
Bill of material
MOVET+4061408103799
TYP
Type
45815310/P2
BESTNR
Order No.
4061408103799
LODLEVEL
Level of detail
High
Low
POS
Position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M24x2
B
usable thread lenght
200 mm
D
base
100 mm
SW
regulation key
26 mm
G
height base
22.0 mm
A
minimum installation height maschine-bottom
38 mm
D1
bushing
35 mm
D2
total height bushing
85 mm
CH
regulation key bushing
30 mm
H2
min position bushing
173
H1
total height
238
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available