Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
Add for comparison
MOVET+4061408103744
Company
MOVET
Description
TEKNOCLEAN HeavyLoad
Bill of material
MOVET+4061408103744
TYP
Type
45815302/P2
BESTNR
Order No.
4061408103744
LODLEVEL
Level of detail
High
Low
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M30x2
B
usable thread lenght
150 mm
D
base
100 mm
SW
regulation key
26 mm
G
height base
22.0 mm
A
minimum installation height maschine-bottom
39 mm
D1
bushing
42 mm
D2
total height bushing
85 mm
CH
regulation key bushing
36 mm
H2
min position bushing
124
H1
total height
189
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available