Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408099115
HELP_VARIABLE
Company
MOVET
Description
Conveyors line base Ø103
Bill of material
MOVET+4061408099115
TYP
Type
45818305
BESTNR
Order No.
4061408099115
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x250
A
Minimum installation height maschine-bottom
36 mm
B
Usable thread lenght
250 mm
D
Base
103 mm
CH
Regulation key
20 mm
F
Thread
M24
G
Height base
26 mm
H
Total height
286
H1
Total height
289
SL
Maschine foot load
30000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available