Preview - Generation
预览
询价
3D
2D

CAD模型选择
MOVET+4061408098378
HELP_VARIABLE
Company
MOVET
Description
TEKNOCLEAN Vulcanized
Bill of material
MOVET+4061408098378
TYP
Type
45827006
BESTNR
Order No.
4061408098378
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M20
B
usable thread lenght
200 mm
D
base
80 mm
SW
regulation key
17 mm
G
height base
25 mm
A
minimum installation height maschine-bottom
38 mm
D1
bushing
30 mm
D2
total height bushing
85 mm
CH
regulation key bushing
26 mm
H2
min position bushing
173
H1
total height
238
SL
maschine foot load
10000 N
INFO
Download link
Download link
相关附件
    没有相关可用设备
代码