Preview - Generation
预览
询价
3D
2D

CAD模型选择
MOVET+4061408095353
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø123 FIX
Bill of material
MOVET+4061408095353
TYP
Type
45812937
BESTNR
Order No.
4061408095353
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M30x250
A
Minimum installation height maschine-bottom
50 mm
B
Usable thread lenght
250 mm
D
Base
123 mm
CH
Regulation key
26 mm
F
Thread
M30
G
Height base
37 mm
H
Total height
300
H1
Total height
303
SL
Maschine foot load
45000 N
INFO
Download-Link
Download-Link
相关附件
    没有相关可用设备
代码