Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408088621
HELP_VARIABLE
Company
MOVET
Description
Polished and sandblasted bow handles - Typ 2
Bill of material
MOVET+4061408088621
TYP
Type
45840004L
BESTNR
Order no.
4061408088621
LODLEVEL
Level of detail
DES
Description
Bow handle stainless steel Ø10, hole distance 100, polished
L
110 mm
I
100 mm
D
10 mm
H
43 mm
F
Thread
M5x10
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available