Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408078158
HELP_VARIABLE
Company
MOVET
Description
SFL - Flange bearings 2-hole
Bill of material
MOVET+4061408078158
TYP
Type
SFL207
BESTNR
Order-No.
4061408078158
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
35 mm
A
161 mm
E
130.0 mm
B
90.0 mm
L
34.0 mm
I
19 mm
S
16.0 mm
G
15.0 mm
GEWICHT
Weight
1.20 kg
M
Thread
M12
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available