Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408078110
HELP_VARIABLE
Company
MOVET
Description
SP - Pillow block bearing
Bill of material
MOVET+4061408078110
TYP
Type
SP207
BESTNR
Order-No.
4061408078110
LS
Bearing insert
MUC
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
35 mm
H
47.6 mm
A
167 mm
E
127.0 mm
L
48 mm
S1
17 mm
S2
22 mm
G
19 mm
W
94 mm
GEWICHT
Weight
1.71 kg
M
Bore for
M14
MG
Material Gehäuse
Stainless steel
WINKEL
Angle
°
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available