Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408075669
HELP_VARIABLE
Company
MOVET
Description
Rubber feet base Ø 30/40/50/60
Bill of material
MOVET+4061408075669
TYP
Type
4587035-12x38I
BESTNR
Order No.
4061408075669
LODLEVEL
Level of detail
BES
Description
M12x38
A
Minimum installation height maschine-bottom
12
D
Base
35 mm
F
Thread
M12
B
Usable thread lenght
38
H
total height
50
SL
Maschine foot load
1500 N
INFO
Download link
Download link
相應設備
    No related equipment available
Code